,Model##Other##,Design Supply Air Flow##HVAC_Air_Flow##Cubic_feet_per_minute,Total Cooling Capacity##hvac_cooling_load##british_thermal_units_per_hour,Refrigerant Used##Other##,Length##length##inches,Width##length##inches,Height##length##inches,Compressor Type##Other##,Water Connection Diameter##pipe_size##inches,Refrigerant Charge##Force##pounds,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Offset Left##length##inches,Return Air Connection Offset Top##length##inches,Supply Air Connection Height##HVAC_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Bottom##length##inches,Supply Air Connection Offset Left##length##inches,Water Connection Offset Back##length##inches,Water Return Connection Offset Bottom##length##inches,Water Supply Connection Offset Bottom##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Right##length##inches,Condensate Drain Connection Offset Bottom##length##inches,Base Rail Height##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 072,WCC??072,2333,72000,R-410A,78,44,29,SCROLL,1.25,5.25,26.53,45.12,1.5,1.812,13.375,15.625,3.875,12.1875,2.875,18.5,7.5,0.875,20,0.75,2,0,24,12,24,3,24,Valid - Type loaded via type catalog,1
Size 096,WCC??096,3000,96000,R-410A,78,44,29,SCROLL,1.25,7.25,26.53,55.12,1.5,1.812,13.375,15.625,3.875,12.1875,2.875,18.5,7.5,0.875,20,0.75,2,0,24,12,24,3,24,Valid - Type loaded via type catalog,1
Size 120,WCC??120,4000,120000,R-410A,78,44,29,SCROLL,1.25,7.6875,26.53,55.12,1.5,1.812,16.5,18.5,3.875,12.1875,2.875,18.5,7.5,0.875,20,0.75,2,0,24,12,24,3,24,Valid - Type loaded via type catalog,1